IESNA:LM-63-2002
[TEST]P1061548
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-143-46)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDRP-S1270D850-X4F0-XX-UDD-WVL-B
[LUMINAIRE]DEFINE 5 BLACK REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2810
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 41.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1483.2 1480 1476.8 1467.1 1454.2 1436.5 1412.4 1383.4 1349.6 1312.5
1269 1225.6 1182.1 1135.4 1080.6 1027.5 977.5 921.2 864.8 805.2
752.1 690.9 629.7 566.9 500.9 434.8 370.4 304.4 243.2 186.8
132.1 88.6 61.2 40.3 22.5 8.1 0
1483.2 1483.2 1473.6 1460.7 1438.1 1410.8 1380.2 1338.3 1296.4 1249.7
1199.8 1148.3 1093.5 1037.1 980.8 921.2 864.8 805.2 744 686.1
626.5 568.5 505.7 449.3 391.3 331.8 275.4 223.9 182 144.9
116 88.6 64.4 43.5 25.8 9.7 0
1483.2 1470.3 1454.2 1428.5 1393 1356 1312.5 1267.4 1214.3 1157.9
1101.5 1042 977.5 918 853.5 790.7 727.9 665.1 600.7 533.1
473.5 412.3 352.7 306 268.9 236.7 207.7 178.8 151.4 127.2
104.7 83.7 62.8 45.1 27.4 11.3 0
1483.2 1481.6 1459.1 1425.2 1381.8 1333.5 1281.9 1225.6 1166 1106.4
1045.2 979.2 909.9 843.9 776.2 703.8 632.9 565.3 492.8 426.8
376.8 338.2 304.4 275.4 244.8 219 191.6 167.5 144.9 122.4
101.5 80.5 62.8 45.1 27.4 12.9 0
1483.2 1484.8 1457.5 1418.8 1372.1 1322.2 1267.4 1209.4 1146.6 1085.4
1017.8 950.2 879.3 808.4 737.6 666.7 594.3 521.8 449.3 397.8
357.5 325.3 294.7 265.7 240 212.6 188.4 165.9 141.7 120.8
99.8 82.1 62.8 45.1 29 12.9 0
